IESNA:LM-63-2002
[TEST]P1444992
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-108W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18071
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 104.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2413.6 2454.5 2501.9 2555.4 2614.9 2681.8 2755.6 2835.9 2923.8 3018.7
3121.3 3232.8 3353.1 3480.5 3621.5 3771.6 3926.3 4080.6 4232.8 4375.7
4507.4 4626 4728.2 4821 4902.4 4972.4 5032.7 5087 5132.8 5170.8
5200.7 5225.3 5243.1 5256.6 5262.8 5265.6 5264 5256.8 5245.9 5232.5
5214.8 5190.5 5163.7 5131 5092.7 5048.3 4996.2 4940.1 4880.2 4811.9
4738.3 4655.3 4567.1 4473.3 4376.1 4273.7 4164.6 4058.7 3946.5 3835.7
3716.7 3593.2 3464 3336.8 3217 3120.3 3049.2 3009 2967.1 2871.4
2682.7 2396.6 2087.7 1768.7 1400.8 939.5 511.3 334.4 159 126.6
109.2 93.9 80.2 67.5 56 44.6 33.1 22.6 13.1 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2453.8 2499.7 2551.1 2607.6 2671.7 2741.4 2818.4 2901.7 2994.4
3089.9 3197.5 3309.4 3432.1 3564.8 3707.1 3852 3998.7 4142 4279.7
4409.6 4530.1 4633.2 4732.5 4818.1 4894.5 4962.1 5019.6 5068.6 5111.4
5145.6 5173.1 5195.5 5211.7 5221.4 5226 5227.3 5223.2 5215.7 5206.5
5193.3 5175.3 5152.9 5128.4 5100.2 5065.1 5028 4982.5 4932.9 4876.6
4813.2 4743.9 4665.4 4581.6 4489.3 4390.9 4290.7 4185.7 4079 3970.3
3861 3745.8 3628.5 3510.4 3395.8 3291.1 3204.9 3141.9 3098.8 3056.9
2979.9 2827.6 2579.5 2258.3 1912.4 1539.3 1092.3 609.7 449.1 291.3
133.5 112.8 95.9 80.4 66.1 54.2 42.3 30.4 19.9 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2450.6 2491.4 2536.2 2586.2 2642.5 2705 2773.1 2847.1 2926.7
3012.5 3105 3203 3309.6 3423.3 3543.3 3668.6 3793.3 3918.7 4042.2
4159.3 4272.9 4379.3 4478.3 4570 4655.1 4734.7 4805 4868.6 4926.6
4978.6 5024 5064.2 5099.3 5127.2 5150.8 5169.5 5182.8 5191.6 5194.8
5194.7 5189 5179.5 5166.6 5148.9 5124.9 5100.3 5070.2 5035.3 4997.1
4950.9 4900.4 4842.5 4781 4712.4 4636.4 4553.7 4469.6 4379.4 4289
4193.7 4098.6 4004.2 3910.9 3818.3 3728.2 3641.5 3563.1 3494.7 3439.2
3395.2 3355.5 3308.3 3233.2 3087.2 2829.8 2482.9 2110.6 1663.1 1096.7
580 370.5 165.2 132.6 107.4 82.1 61.5 44.6 27.6 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2444.7 2477.2 2513.4 2554.1 2598.6 2648.6 2704.5 2763.2 2826.8
2896.3 2971.1 3048.3 3131.2 3219.9 3313 3413.1 3515.8 3619.1 3719.4
3819.4 3916.4 4010.9 4101.5 4186.5 4269.7 4347.6 4422.3 4494 4562.1
4627.8 4688.3 4744.7 4798.4 4846.4 4890.8 4931.7 4968.9 5002.3 5030.5
5056.2 5077.8 5096.4 5110.1 5118.1 5124 5125 5121.6 5112.1 5101
5082.8 5060.9 5032 4997.5 4959.4 4914.4 4863.4 4808.2 4747 4678.8
4605.5 4529.6 4447.7 4362.2 4275.4 4186.5 4098.1 4011 3924.8 3839.1
3752.6 3670.4 3585.4 3494.3 3384.7 3225.9 2994.5 2663.7 2207 1672.2
1103.1 577.5 371.9 168.8 132.2 109.1 87.5 63.7 51.2 38.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2436.5 2458.5 2485.2 2514.4 2547.2 2582.7 2621.6 2663.7 2711.1
2762 2815.4 2870.3 2929.7 2992.8 3057.6 3127.4 3200.2 3276.3 3354.9
3435 3514.1 3593.8 3672.7 3749.9 3825.6 3898.5 3969.3 4036.3 4099.9
4162.9 4221.3 4277.3 4331.2 4382.6 4433.4 4480 4525.3 4568.8 4610.7
4650.3 4687 4723.5 4756.4 4787.8 4818.3 4847.2 4875.2 4900.2 4922
4941.4 4958.1 4971.4 4981.2 4984.8 4982.8 4976.2 4961.1 4938.2 4907.8
4869.1 4821.5 4767.7 4707.7 4637.1 4560.8 4474.6 4376.6 4268.1 4147.2
4020.3 3869 3683.9 3468.7 3227.2 2953 2667 2354.8 1959.3 1450.4
888.4 634.3 390.5 146.8 117.8 90.7 66.7 49.2 31.8 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2427.9 2438.9 2454 2471.2 2491.5 2513.2 2537.8 2565.9 2595.2
2627.4 2662.2 2700.2 2740.4 2780.7 2822.6 2867.3 2913.6 2961 3010.4
3062 3115.6 3170.6 3228.1 3287.2 3347.1 3406.5 3467.1 3527 3586.9
3644.8 3702.3 3758.8 3813.7 3867.3 3919 3969.2 4017.6 4065 4111.6
4156.6 4199.9 4242.5 4284.8 4325.2 4365.6 4405.5 4446 4482.9 4518.7
4553.8 4586.1 4615.6 4642.6 4666.3 4685.6 4700.1 4709.4 4711 4704.4
4689.8 4668.3 4635.2 4589.9 4532.7 4464.7 4382.9 4291.1 4183.2 4041.3
3843 3585.4 3279.8 2967.8 2664 2329.6 1872.8 1269.3 695.8 516.3
348.1 179.9 151.8 124.9 96.8 74.3 58.5 42.7 27 13.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2409.3 2410 2414.2 2419.9 2427.8 2437.1 2449.8 2464.8 2481.4
2500.5 2520.9 2543.4 2567 2590.9 2616.5 2644.1 2672.8 2702.7 2733.8
2766.7 2800 2835 2871.2 2908.1 2947 2986.6 3026.3 3067.5 3109.6
3153.1 3196.5 3240.4 3284.2 3328.3 3372.3 3416.1 3459 3503.2 3547.5
3592.5 3635.2 3676.6 3717.4 3754.7 3793.1 3830.4 3866.6 3900.5 3933
3964.4 3996 4025.5 4053.4 4080.1 4103.3 4124.4 4143.1 4155.7 4163.2
4166.9 4162.7 4150.9 4129.3 4097.3 4057.2 4002.5 3932.2 3808.9 3611.2
3337.5 3003.8 2688.4 2423.1 2106.8 1602.2 1097.6 597.1 289.8 180.6
156.2 131.8 107.5 90.5 74.5 59 44.6 31.1 21.6 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2399.4 2391.4 2386 2382.9 2381.3 2381.9 2385.1 2390.9 2397.7
2407.3 2418.9 2431.4 2445.2 2459 2473.9 2491 2508 2527.4 2547.6
2569.2 2591.6 2614.9 2638.7 2663.9 2689.9 2716.9 2744.2 2770.7 2798.5
2826.8 2854.6 2883.7 2913.8 2942.5 2971.8 3001.1 3031.4 3062.4 3093.2
3126.1 3160.6 3195.2 3228.9 3264.1 3301.2 3339.5 3378.2 3417.4 3457
3496.2 3535.9 3577.3 3616.4 3654.6 3689 3722.3 3752.7 3780.3 3805
3826.1 3843.1 3855.1 3861.8 3863.4 3856.9 3840.9 3814.4 3768.3 3676.8
3524.5 3304.4 3049.6 2796.7 2556.9 2275.8 1761.9 1247.8 736.8 359.1
199.9 167.3 134.8 102.2 82.6 65.8 51.1 37.9 29 20
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2391.6 2375.1 2361.7 2351.1 2342.8 2336.9 2333 2331.7 2332.8
2335.5 2340.1 2346.5 2354 2362.2 2372.1 2382.4 2394.5 2407.4 2420.6
2434.8 2449.7 2466.8 2485.4 2504.5 2524.1 2544.6 2565.4 2587.4 2608.8
2632 2656.1 2680 2705.2 2730.6 2756.7 2783.2 2810.1 2836.8 2864.3
2892.5 2921.6 2950.9 2980.2 3010.4 3042.6 3075.8 3109.5 3144.6 3180.8
3217.1 3255.3 3294.5 3334.2 3376.3 3418.7 3461.3 3504.2 3547.2 3590.3
3633.5 3676.8 3718.5 3759.5 3799.6 3838 3871.4 3899.5 3920.4 3928.2
3923.1 3886 3795.7 3653.1 3469.7 3263.7 3060.2 2830.2 2488.8 1886.4
1284.1 683.9 328.3 216 173.3 141.9 110.6 80.8 53.4 36.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2384.8 2361.7 2342.4 2326.5 2313.1 2302.6 2294.5 2287.7 2283.8
2283 2284 2286.4 2290.9 2296.7 2303.5 2311.3 2319.5 2329.7 2340.5
2351.8 2362.8 2375.6 2389.3 2404.8 2421.5 2438.6 2456.8 2476.6 2498
2519.2 2540.8 2563.3 2585.6 2608.7 2632.5 2656.9 2682.2 2708.7 2735.3
2762.5 2790.1 2818.9 2849 2878.9 2909.4 2940.8 2972.3 3004.5 3038.6
3073 3109.9 3148.2 3186.2 3225.6 3267.3 3309.9 3354.9 3401.8 3451.1
3501 3551.6 3601.8 3651.1 3700.5 3750.5 3805.6 3857.5 3906.5 3950.5
3986.3 4009 4000 3951.2 3860.8 3719.8 3491.2 3156.1 2700.3 2202.6
1758.1 1390.1 1024.4 767.3 540 348.3 250.2 152.1 56.2 38.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2380.6 2353.1 2328.8 2309 2292.1 2278 2267.4 2258.5 2251.8
2247.3 2245.5 2246.8 2249.6 2252.9 2257.8 2264.3 2271.7 2278.6 2287.3
2297.2 2308 2320 2333.2 2347.5 2362 2378 2394.7 2412.3 2430.8
2449.9 2469.9 2491.5 2513.7 2536.5 2560.8 2586.1 2612 2638.4 2664.5
2690.9 2718 2745.5 2773.3 2802.2 2831.3 2861.3 2892.4 2923.9 2956.3
2990.2 3024.2 3061.1 3096.2 3133.9 3172.6 3212.3 3253.1 3291.4 3329.3
3366.8 3404.5 3441.5 3477.3 3511.6 3543.9 3573.4 3600.6 3599.6 3584.8
3587.3 3566.6 3524.4 3466.9 3353.4 3183.4 2953 2680.3 2345.4 1968.7
1618.5 1468.2 1241.5 1014.7 785.5 485.7 343.2 200.6 59.7 40.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2378.5 2348.3 2322 2300.1 2281.5 2265.9 2252.5 2242.8 2234.5
2229.2 2226.7 2225.8 2227.8 2229.9 2234.1 2239 2244.6 2251.5 2259
2269 2279.6 2291.4 2304.5 2318.5 2333.8 2350.7 2367.6 2385.7 2405.2
2426.3 2448.4 2471.3 2495.4 2519.2 2543.1 2567.8 2590.6 2615.8 2641
2667 2694 2720.8 2747.9 2776.7 2806.1 2836.2 2867.8 2899.9 2933.4
2967.4 3003.8 3039.1 3071.8 3100.1 3125.6 3152.1 3177.3 3202.1 3222.2
3239.5 3257.3 3274.7 3288.2 3299.8 3300.8 3269.7 3251.9 3244.7 3198.1
3106.4 2960.5 2726.7 2438.1 2154.9 1857.2 1499.1 1153.7 1085.5 1337.6
1563.2 1220.1 876.9 499.7 281.9 187 92.8 64.5 36.1 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2378.2 2347.2 2320.4 2298.1 2278.7 2262.6 2249.5 2239.1 2230.9
2225.2 2222.2 2221.7 2222.5 2225.5 2229.1 2233.9 2239.5 2246.2 2254.4
2263.8 2275.1 2286.7 2300.6 2316 2331.8 2349.7 2368.8 2390.3 2412.7
2437 2461.5 2488.1 2514.8 2541.7 2569.4 2597.5 2625 2653.9 2682
2709.1 2735 2761 2786.1 2812.5 2838.7 2863.1 2887.2 2912.9 2939.5
2965.1 2991.9 3017.7 3038.2 3052.7 3068.2 3087 3107.1 3121.4 3132.2
3145.1 3157.2 3165.2 3171.4 3174 3150 3129.4 3119 3079.9 2968.9
2767.3 2469.9 2193.1 1930.4 1636.9 1246.6 900.5 820.2 1069.8 1017.5
965.2 908.1 521.3 370.6 220 71.2 48.2 25.3 2.3 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2380.2 2351.7 2326.1 2305 2286.9 2272.2 2259.4 2250.2 2242.9
2238.5 2236.6 2236.8 2238.4 2242.5 2247.7 2253.2 2260.1 2268.4 2276.9
2287.3 2298.7 2311.8 2325.9 2341.4 2358.1 2375.9 2394.6 2414 2434.6
2456.8 2480 2503.3 2527.2 2551.1 2575 2599 2623.6 2649.4 2675.2
2702.1 2729 2757 2785.9 2815.5 2845.3 2875.9 2908.2 2941.4 2974.3
3008.9 3043.7 3078.7 3110.3 3139.8 3165.4 3190.6 3216.2 3240.7 3260.6
3278 3296 3313.2 3328.4 3341.9 3343 3309 3290.7 3277.9 3227.1
3136.4 2991.3 2759.4 2461.8 2188.5 1898.1 1537.5 1218.6 1183.2 1424.5
1217.4 1010.4 800.2 453.3 273.8 220 166.2 112.3 58.5 5.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2386.5 2360.6 2338.1 2319.8 2304.7 2292 2281.9 2274.9 2270.3
2267.8 2268.3 2271 2275.1 2281 2288.1 2295.5 2304.5 2313.7 2324.4
2336.4 2349.4 2363.6 2378.7 2395.3 2412.6 2430.4 2449 2469.1 2489.4
2510.2 2531.7 2555.2 2578.3 2602.5 2627.7 2653.5 2679.1 2706.8 2733.9
2761.6 2790 2817.7 2848.3 2878.4 2909.7 2940.3 2971.6 3003.8 3035.6
3068.9 3102.8 3138.2 3173.5 3210.6 3248.3 3287.2 3325.4 3366.8 3405.2
3444.1 3480.6 3519.1 3555.6 3590.2 3622.5 3649.2 3669.9 3661.7 3641
3638.6 3612.8 3570.1 3503.8 3384.9 3201.9 2960.5 2683 2339.4 1941.7
1549.6 1406.4 1162.7 919 674.2 378.1 302.7 227.3 151.9 76.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2392.7 2373 2355.7 2342.2 2330.8 2323 2316.6 2312.9 2311.4
2312.1 2315.8 2321.2 2328 2337.3 2348 2358.8 2371.2 2384.4 2397.5
2411.6 2425.7 2441.5 2458.5 2476.1 2495.4 2515.3 2536 2557.4 2579.7
2601.2 2624.4 2648.5 2672.5 2697.8 2722.8 2748.3 2774.5 2801.2 2828.6
2857 2886.1 2916.7 2946.5 2977.7 3010.2 3042.4 3076.3 3110.3 3144.8
3181 3216.4 3255.3 3294 3334.9 3375.6 3419.6 3462.6 3507.9 3555.4
3603.9 3653.3 3700.4 3745.8 3791.3 3837 3882 3922.1 3960.1 3991.5
4015.5 4019.7 3991.6 3918 3798 3617 3337.8 2959 2494.4 2037.8
1654.1 1270.3 886.6 613.5 371.8 271.1 170.5 71.1 48.2 25.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2401.6 2387.9 2378.2 2370.8 2366 2363.3 2363.1 2364.8 2368.5
2373.4 2380.6 2390.2 2400.9 2413.1 2427.4 2442.6 2459.1 2475.4 2493.7
2511.9 2531.2 2551.6 2573 2594.2 2616.8 2639.4 2661.6 2685.8 2709.9
2734.9 2760 2786.2 2812.2 2838.7 2866.3 2893.8 2922.4 2950.1 2980.2
3009.2 3039.1 3070.6 3103 3137.4 3170.2 3205.5 3239.7 3275.7 3312.3
3350.8 3388.5 3426.2 3465 3503.2 3542 3581.4 3621.1 3659.1 3695.5
3731.5 3767.8 3804.8 3838.6 3870.1 3898.1 3919.9 3937.4 3946.7 3940
3912.1 3841.6 3715.6 3533.8 3328.8 3102.4 2861.1 2570 2114 1469.9
830.3 398.8 235.9 182.4 149.6 116.9 84.4 59.6 40.5 21.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2411.1 2406.7 2404.9 2405.3 2407.7 2412.2 2420 2429.4 2440.2
2452.5 2467.4 2484.1 2502.2 2520.9 2540.6 2561.7 2584.2 2606.9 2631.2
2656.5 2683.4 2710.8 2738.2 2766.4 2796 2825.4 2855.4 2885.5 2916.3
2946.7 2977 3008.1 3038.8 3069.8 3100.9 3134.1 3167.3 3201.7 3236.1
3271.2 3306.5 3342.6 3381 3419.4 3458.4 3497 3536.4 3575.6 3613.4
3651.4 3688.6 3724.9 3757.9 3789.4 3818.2 3842.8 3865.9 3884.5 3899.3
3912 3920.1 3922.8 3920.6 3913.8 3896.7 3871.4 3830.8 3755 3618.2
3403.3 3132.9 2848.2 2577.9 2301.1 1928.2 1386.7 848.8 418.9 223
185.3 147.6 110 91.5 74.6 59.4 45.6 33.4 23 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2413.2 2418.1 2426.1 2436 2448 2462.7 2480.2 2498.7 2519.4
2542.2 2567.7 2594.3 2623 2652.3 2682.8 2715.6 2749.4 2784 2819.6
2856.6 2895.3 2935.1 2976.2 3018.3 3060.1 3103.8 3148.2 3194.6 3239.7
3285.7 3331.8 3378.6 3425.7 3472.6 3520 3568.4 3614.7 3662 3707.4
3751.7 3795.6 3837.3 3878.2 3918.5 3958 3994.3 4027.7 4061 4092.3
4122 4148.7 4173.5 4195.7 4212.7 4227 4238 4243.8 4246.3 4244.3
4236 4218.4 4192 4158.3 4114.8 4058 3986.8 3882.5 3705.1 3444.9
3109.5 2764.2 2459.7 2159.9 1779.8 1237.4 700.7 513.3 336.1 158.8
135.3 116 98.2 81.9 66.3 52.7 39 25.4 14.4 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2422.5 2438.7 2456.4 2477.3 2501.5 2527.2 2556.5 2587.7 2622
2658.4 2699.2 2740.9 2785.1 2831.1 2878.7 2928.9 2981.6 3034.6 3089.9
3149.2 3207.7 3271.2 3336.9 3401.7 3467.7 3534.4 3601.4 3667.6 3731.6
3795.5 3856.3 3914.7 3972 4024.8 4077.7 4128.9 4177.3 4225.6 4270.3
4313.4 4354.8 4396.9 4437.9 4478.3 4516.6 4553.5 4589 4621.6 4652.4
4679.2 4704.2 4724.5 4739.8 4751.8 4758 4757.5 4749.3 4734.1 4711.5
4681.8 4645.2 4599.1 4541.2 4474.9 4395.9 4305.2 4202.9 4070.8 3881.7
3629.9 3315.6 2981.2 2658.2 2330.1 1934.6 1394.2 815.5 603.4 400.7
198 164.3 139.7 114.1 89 68 52.7 37.6 22.5 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2432.6 2458.6 2487.7 2519.9 2556 2594.9 2638.7 2686.1 2736.8
2790.6 2848.4 2910 2975.1 3043.5 3115.9 3192.8 3272.6 3356.2 3441.4
3527.2 3616.6 3702.6 3787.9 3869 3948.5 4022.4 4093.8 4162.5 4227.5
4288.9 4346.7 4401.7 4456.4 4507.4 4558 4603.6 4648.7 4691.2 4731.7
4770.2 4806.3 4842.4 4874.3 4903.5 4931.8 4957.1 4980.6 5000 5017.3
5032.8 5043 5049.5 5050.6 5049.4 5040.1 5025.5 5002.5 4973.2 4936.2
4891.5 4838 4776.3 4705.9 4630.1 4543.8 4447.8 4343 4229.4 4100.1
3951.6 3771.9 3553.9 3301.4 3014.5 2699.1 2369.3 2006.6 1557.8 1031.6
582.7 378.6 175.8 133.8 107.1 81 58.9 42.3 25.7 10.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2440.7 2475.7 2515.5 2559 2605.6 2659.1 2717.1 2779.8 2846.6
2919 2997.7 3079.2 3168.4 3262 3363 3468.5 3576.2 3686 3794.5
3898.3 3999.3 4096.1 4188.3 4274.1 4355.9 4435.1 4508.3 4579.4 4647.3
4710.5 4769.9 4825.9 4879.3 4929 4973.3 5014.4 5051.4 5086 5115.1
5140.6 5159.6 5174.5 5187.2 5193.6 5196.7 5194.1 5187.3 5176.7 5161
5141.7 5116.4 5084.6 5048.3 5007.6 4963 4911.4 4854.2 4790.3 4721.3
4646 4566.1 4482 4394.7 4306.6 4214.2 4120.6 4029.4 3936.7 3844.7
3752.4 3653.5 3550.5 3432.2 3293.6 3097.6 2828 2456.4 1964 1418.4
872.8 630.3 394.6 158.9 125.8 103.7 82.8 58 33.9 9.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2447.7 2490.5 2537 2589.2 2647.6 2712.3 2781.5 2856.4 2939.1
3026.9 3122.5 3226.2 3337.5 3455.3 3578.3 3704.6 3835.3 3963.5 4088.2
4208.6 4321.3 4426.9 4527.6 4620.9 4708.7 4787.4 4860.7 4925.4 4984.1
5034.1 5079.8 5118.5 5151.7 5178.6 5201.3 5218.6 5229.6 5236.8 5239
5237.5 5230.9 5220.4 5205.8 5186.2 5164.2 5137.2 5106.8 5072.3 5033.3
4988.9 4938.1 4880.9 4817 4750 4677.2 4597 4512 4421.5 4330.2
4237.7 4141.9 4048.6 3956.3 3867 3781.2 3700.2 3623 3553.6 3493.3
3447.2 3399.8 3339.5 3246.6 3077.5 2811 2462.9 2073.5 1586.3 1017.3
542.6 355.8 171.3 132.3 106.2 80.7 60 42.9 25.8 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2452.5 2500.1 2551.1 2610 2674.7 2745.9 2824.4 2908.6 2998.9
3098.7 3208.8 3323.5 3448.3 3582.9 3722.3 3867.6 4016 4163.2 4302.5
4435 4554.9 4662.2 4757.6 4843.4 4917.3 4983.1 5038.8 5087.3 5128.2
5163.3 5189.8 5212.5 5228.1 5238.5 5242.6 5242.3 5238.8 5230.8 5220
5205.5 5187.9 5166.8 5143.3 5114.2 5081.6 5043.2 4999.2 4950.9 4894.8
4835 4767.8 4691 4609.1 4521.2 4425 4325.5 4222.3 4113.8 4005.4
3894.1 3779.5 3663.4 3546.3 3438 3334.9 3250.9 3188.9 3146.3 3102.3
3028.6 2887.1 2637.8 2311.4 1949.5 1569 1135.2 652.3 481.6 311
140.4 116.3 98.7 82.9 68.4 56 43.6 31.2 19.8 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2413.6 2454.5 2501.9 2555.4 2614.9 2681.8 2755.6 2835.9 2923.8 3018.7
3121.3 3232.8 3353.1 3480.5 3621.5 3771.6 3926.3 4080.6 4232.8 4375.7
4507.4 4626 4728.2 4821 4902.4 4972.4 5032.7 5087 5132.8 5170.8
5200.7 5225.3 5243.1 5256.6 5262.8 5265.6 5264 5256.8 5245.9 5232.5
5214.8 5190.5 5163.7 5131 5092.7 5048.3 4996.2 4940.1 4880.2 4811.9
4738.3 4655.3 4567.1 4473.3 4376.1 4273.7 4164.6 4058.7 3946.5 3835.7
3716.7 3593.2 3464 3336.8 3217 3120.3 3049.2 3009 2967.1 2871.4
2682.7 2396.6 2087.7 1768.7 1400.8 939.5 511.3 334.4 159 126.6
109.2 93.9 80.2 67.5 56 44.6 33.1 22.6 13.1 5.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
